SMD / SMT Inductors (Coils)

NLCV32T-151K-PFD

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Series | Type
NLCV32-PFD
Status
Production (Not Recommended for New Design)Production (Not Recommended for New Design)
Recommended Alternate Part No. : NLCV32T-151K-EFD (Interchangeability is not guaranteed.)
Brand
TDK
  • Inductors,Coils:NLCV
  • Inductors,Coils:NLCV32

Images are for reference only and show example products.

Size

Length(L)
3.20mm ±0.20mm
Width(W)
2.50mm ±0.20mm
Thickness | Height
2.20mm ±0.20mm
Recommended Land Pattern (A)
1.20mm Nom.
Recommended Land Pattern (B)
2.00mm Nom.
Recommended Land Pattern (C)
2.00mm Nom.

Electrical Characteristics

Inductance
150μH ±10% at 796kHz
Rated Current
100mA
DC Resistance [Typ.]
6.1Ω
DC Resistance [Max.]
7.93Ω
Self Resonant Frequency [Min.]
8MHz
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]
20 at 796kHz

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 105°C
Soldering Method
Wave (Flow)
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
Weight
0.05g
Collapse All Expand All

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...