SMD / SMT Inductors (Coils)

NLCV32T-2R2M-EFR

Applications
Commercial GradeCommercial Grade
Feature
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Series | Type
NLCV32-EFR
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:NLCV
  • Inductors,Coils:NLCV32

Images are for reference only and show example products.

Size

Length(L)
3.20mm ±0.20mm
Width(W)
2.50mm ±0.20mm
Thickness | Height
2.20mm ±0.20mm
Recommended Land Pattern (A)
1.20mm Nom.
Recommended Land Pattern (B)
2.00mm Nom.
Recommended Land Pattern (C)
2.00mm Nom.

Electrical Characteristics

Inductance
2.2μH ±20% at 7.96MHz
Rated Current
1.2A
DC Resistance [Typ.]
115mΩ
DC Resistance [Max.]
138mΩ
Self Resonant Frequency [Min.]
68MHz
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]
15 at 7.96MHz

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
Soldering Method
Wave (Flow)
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
Weight
0.05g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...