SMD / SMT Inductors (Coils)

NLCV32T-R33M-PFR

Product Status
Obsolete
Recommended Alternate Part No. : NLCV32T-R33M-EFR (Interchangeability is not guaranteed.)
Discontinue Issue Date : Nov.19, 2024
Last Purchase Order Date : Mar.31, 2026
Last Shipment Date : Sep.30, 2026
Applications
Commercial Grade
Feature
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Series | Type
NLCV32-PFR
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen Free

Images are for reference only and show example products.

Size

Length(L)
3.20mm ±0.20mm
Width(W)
2.50mm ±0.20mm
Thickness | Height
2.20mm ±0.20mm
Recommended Land Pattern (A)
1.20mm Nom.
Recommended Land Pattern (B)
2.00mm Nom.
Recommended Land Pattern (C)
2.00mm Nom.

Electrical Characteristics

Inductance
330nH ±20% at 25.2MHz
Rated Current
2.1A
DC Resistance [Typ.]
35mΩ
DC Resistance [Max.]
42mΩ
Self Resonant Frequency [Min.]
300MHz
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]
10 at 25.2MHz

Other

Operating Temp. Range
-40 to 125°C (Including Self-Temp. Rise)
Soldering Method
Wave (Flow)
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
Weight
0.05g
FIT (Failure In Time)
Please contact us

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...