SMD / SMT Inductors (Coils)
NLT4532T-S3R6B
|
Images are for reference only and show example products. |
Inventory information does not exist. Contact Us |
Multilayer Ceramic Chip Capacitors
Capacitance=0.47μF
Edc=100V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
Soft termination
AEC-Q200
MLCC with Dipped Radial Lead
Capacitance=10nF
Edc=630V
T.C.=NP0
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
Capacitance=10nF
Edc=100V
T.C.=X8R
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
High Temp. Application (up to 150ºC)
Metallized Polypropylene Capacitors (MKP/MFP)
0.22uF, 1600V DC
21mm(W) x 31mm(H) x 31.5mm(L)
EMI Suppression Capacitors
0.68uF, 305Vrms AC
11m(W) x 18.5m(H) x 18m(L)
EMI Suppression Capacitors
0.68uF, 305Vrms AC
11m(W) x 18.5m(H) x 18m(L)
Power Capacitors (Film)
Leaded Inductors (Leaded Coils)
L=0.1μH Rated Current=7.3A
Axial DxL:4mmx9.5mm
Chip Beads
|Z|=470Ω at 100MHz
Rated current=310mA
L x W x T :
0.6mm x 0.3mm x 0.3mm
Common Mode Filters / Chokes
|Z|=250Ω at 100MHz
Rated current=0.2A
L x W x T :
2mm x 1.2mm x 1mm