SMD / SMT Inductors (Coils)

NLV25T-120J-EFD

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Series | Type
NLV25-EFD
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.50mm ±0.20mm
Width(W)
2.00mm ±0.10mm
Thickness | Height
1.80mm ±0.10mm
Recommended Land Pattern (A)
1.00mm Nom.
Recommended Land Pattern (B)
1.50mm Nom.
Recommended Land Pattern (C)
1.50mm Nom.

Electrical Characteristics

Inductance
12μH ±5% at 2.52MHz
Rated Current
150mA
DC Resistance [Typ.]
DC Resistance [Max.]
3.8Ω
Self Resonant Frequency [Min.]
30MHz
Self Resonant Frequency [Typ.]
Q [Min.]
25 at 2.52MHz
Q [Typ.]

Other

Operating Temp. Range
-40 to 105°C (Including Self-Temp. Rise)
Soldering Method
Wave (Flow)
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
Weight
0.025g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...