SMD / SMT Inductors (Coils)

NLV25T-390J-PF

Applications
Commercial GradeCommercial Grade
Feature
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Series | Type
NLV25-PF
Status
Production (Not Recommended for New Design)Production (Not Recommended for New Design)
Recommended Alternate Part No. : NLV25T-390J-EF (Interchangeability is not guaranteed.)
Brand
TDK
  • Inductors,Coils:NLV
  • Inductors,Coils:NLV
  • Inductors,Coils:NLV

Images are for reference only and show example products.

Size

Length(L)
2.50mm ±0.20mm
Width(W)
2.00mm ±0.10mm
Thickness | Height
1.80mm ±0.10mm
Recommended Land Pattern (A)
1.00mm Nom.
Recommended Land Pattern (B)
1.50mm Nom.
Recommended Land Pattern (C)
1.50mm Nom.

Electrical Characteristics

Inductance
39μH ±5% at 2.52MHz
Rated Current
90mA
DC Resistance [Typ.]
DC Resistance [Max.]
9.5Ω
Self Resonant Frequency [Min.]
18MHz
Self Resonant Frequency [Typ.]
Q [Min.]
20 at 2.52MHz
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 105°C
Soldering Method
Wave (Flow)
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
Weight
0.025g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...