SMD / SMT Inductors (Coils)

NLV25T-560J-PF

Product Status
Obsolete
Recommended Alternate Part No. : NLV25T-560J-EF (Interchangeability is not guaranteed.)
Discontinue Issue Date : Nov.19, 2024
Last Purchase Order Date : Mar.31, 2026
Last Shipment Date : Sep.30, 2026
Applications
Commercial Grade
Feature
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Series | Type
NLV25-PF
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen Free

Images are for reference only and show example products.

Size

Length(L)
2.50mm ±0.20mm
Width(W)
2.00mm ±0.10mm
Thickness | Height
1.80mm ±0.10mm
Recommended Land Pattern (A)
1.00mm Nom.
Recommended Land Pattern (B)
1.50mm Nom.
Recommended Land Pattern (C)
1.50mm Nom.

Electrical Characteristics

Inductance
56μH ±5% at 2.52MHz
Rated Current
75mA
DC Resistance [Typ.]
DC Resistance [Max.]
12.1Ω
Self Resonant Frequency [Min.]
16MHz
Self Resonant Frequency [Typ.]
Q [Min.]
20 at 2.52MHz
Q [Typ.]

Other

Operating Temp. Range
-40 to 105°C (Including Self-Temp. Rise)
Soldering Method
Wave (Flow)
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
Weight
0.025g
FIT (Failure In Time)
Please contact us

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...