SMD / SMT Inductors (Coils)

NLV25T-6R8J-PFD

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Series | Type
NLV25-PFD
Status
Production (Not Recommended for New Design)Production (Not Recommended for New Design)
Recommended Alternate Part No. : NLV25T-6R8J-EFD (Interchangeability is not guaranteed.)
Brand
TDK
  • Inductors,Coils:NLV
  • Inductors,Coils:NLV25

Images are for reference only and show example products.

Size

Length(L)
2.50mm ±0.20mm
Width(W)
2.00mm ±0.10mm
Thickness | Height
1.80mm ±0.10mm
Recommended Land Pattern (A)
1.00mm Nom.
Recommended Land Pattern (B)
1.50mm Nom.
Recommended Land Pattern (C)
1.50mm Nom.

Electrical Characteristics

Inductance
6.8μH ±5% at 7.96MHz
Rated Current
165mA
DC Resistance [Typ.]
DC Resistance [Max.]
2.7Ω
Self Resonant Frequency [Min.]
39MHz
Self Resonant Frequency [Typ.]
Q [Min.]
25 at 7.96MHz
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 105°C
Soldering Method
Wave (Flow)
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
Weight
0.024g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...