SMD / SMT Inductors (Coils)

NLV32T-2R2J-EF

Applications
Commercial GradeCommercial Grade
Feature
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Series | Type
NLV32-EF
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:NLV
  • Inductors,Coils:NLV
  • Inductors,Coils:NLV

Images are for reference only and show example products.

Size

Length(L)
3.20mm ±0.20mm
Width(W)
2.50mm ±0.20mm
Thickness | Height
2.20mm ±0.20mm
Recommended Land Pattern (A)
1.20mm Nom.
Recommended Land Pattern (B)
2.00mm Nom.
Recommended Land Pattern (C)
2.00mm Nom.

Electrical Characteristics

Inductance
2.2μH ±5% at 7.96MHz
Rated Current
320mA
DC Resistance [Typ.]
DC Resistance [Max.]
Self Resonant Frequency [Min.]
75MHz
Self Resonant Frequency [Typ.]
Q [Min.]
30 at 7.96MHz
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 105°C
Soldering Method
Wave (Flow)
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
Weight
0.05g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...