SMD / SMT Inductors (Coils)

PID75-251M

Product Status
Production
Applications
Industrial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
PID75-251M
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
7.50mm Max.
Width(W)
7.50mm Max.
Thickness | Height
4.80mm Max.

Electrical Characteristics

Inductance
250μH ±20%
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Min.]
Rated Current (Temperature Rise) [Typ.]
270mA (40°C Rise)
Rated Current (Temperature Rise) [Min.]
DC Resistance [Typ.]
2.25Ω
DC Resistance [Max.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 150°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 16mm]
Package Quantity
1000pcs
Weight
Approx. 0.9g

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...