SMD / SMT Inductors (Coils)

PLEA67BCA4R7M-1PT00 New Product

Applications
Commercial GradeCommercial Grade
Feature
No DirectivityNo Directivity
Thin-filmThin-film
ShieldMagnetic Shield
Metal CoreMetal Core
Series | Type
PLE
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:PLEA67
  • Inductors,Coils:PLEA67

Images are for reference only and show example products.

Size

Length(L)
1.00mm ±0.10mm
Width(W)
0.60mm ±0.10mm
Thickness | Height
0.80mm Max.
Recommended Land Pattern (A)
0.31mm Nom.
Recommended Land Pattern (B)
0.58mm Nom.
Recommended Land Pattern (C)
0.32mm Nom.

Electrical Characteristics

Inductance
4.7μH ±20% at 1MHz
Rated Current (L Change) [Typ.]
350mA (30% Down)
Rated Current (L Change) [Max.]
300mA (30% Down)
Rated Current (Temperature Rise) [Typ.]
600mA (40°C Rise)
Rated Current (Temperature Rise) [Max.]
400mA (40°C Rise)
DC Resistance [Typ.]
900mΩ
DC Resistance [Max.]
1.08Ω
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
5000pcs
Weight
0.003g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...