SMD / SMT Inductors (Coils)

PLEA85DCAR47M-1PT00 New Product

Applications
Commercial GradeCommercial Grade
Feature
No DirectivityNo Directivity
Thin-filmThin-film
ShieldMagnetic Shield
Metal CoreMetal Core
Series | Type
PLE
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:PLEA85
  • Inductors,Coils:PLEA85

Images are for reference only and show example products.

Size

Length(L)
1.00mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness | Height
0.55mm Max.
Recommended Land Pattern (A)
0.45mm Nom.
Recommended Land Pattern (B)
0.40mm Nom.
Recommended Land Pattern (C)
0.80mm Nom.

Electrical Characteristics

Inductance
470nH ±20% at 1MHz
Rated Current (L Change) [Typ.]
1A (30% Down)
Rated Current (L Change) [Max.]
700mA (30% Down)
Rated Current (Temperature Rise) [Typ.]
1.5A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
1A (40°C Rise)
DC Resistance [Typ.]
100mΩ
DC Resistance [Max.]
120mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.0024g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...