SMD / SMT Inductors (Coils)

RLF12560T-1R0N140

Applications
Commercial GradeCommercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
RLF
Status
EOL announcedEOL announced
Recommended Alternate Part No. : CLF12555T-1R0N-D (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.28, 2020
Last Purchase Order Date : Mar.31, 2022
Last Shipment Date : Sep.30, 2022
Brand
TDK
  • Inductors,Coils:RLF12560
  • Inductors,Coils:RLF12560
  • Inductors,Coils:RLF12560

Images are for reference only and show example products.

3D Model

Size

Length(L)
12.80mm ±0.50mm
Width(W)
12.50mm ±0.50mm
Thickness | Height
6.00mm Max.
Recommended Land Pattern (A)
3.20mm Nom.
Recommended Land Pattern (B)
7.50mm Nom.
Recommended Land Pattern (C)
4.00mm Nom.

Electrical Characteristics

Inductance
1μH ±30% at 100kHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
18.5A (50% Down)
Rated Current (Temperature Rise) [Typ.]
14.4A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
2.8mΩ
DC Resistance [Max.]
3.36mΩ
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 105°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
500pcs
Weight
4g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...