SMD / SMT Inductors (Coils)

RLF12560T-5R6N9R2

Product Status
Obsolete
Recommended Alternate Part No. : CLF12555T-6R8N-D (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.28, 2020
Last Purchase Order Date : Mar.31, 2022
Last Shipment Date : Sep.30, 2022
Applications
Commercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
RLF
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
12.80mm ±0.50mm
Width(W)
12.50mm ±0.50mm
Thickness | Height
6.00mm Max.
Recommended Land Pattern (A)
3.20mm Nom.
Recommended Land Pattern (B)
7.50mm Nom.
Recommended Land Pattern (C)
4.00mm Nom.

Electrical Characteristics

Inductance
5.6μH ±30% at 100kHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
9.7A (50% Down)
Rated Current (Temperature Rise) [Typ.]
9.2A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
8.5mΩ
DC Resistance [Max.]
10.2mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 105°C (Including Self-Temp. Rise)
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
500pcs
Weight
4g

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...