SMD / SMT Inductors (Coils)

SLF10145T-331MR54-H

Product Status
EOL Announced
Recommended Alternate Part No. : None
Discontinue Issue Date : May.14, 2024
Last Purchase Order Date : Mar.31, 2026
Last Shipment Date : Dec.31, 2026
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
SLF-H
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
10.10mm ±0.30mm
Width(W)
10.10mm ±0.30mm
Thickness | Height
4.50mm ±0.30mm
Recommended Land Pattern (A)
2.50mm Nom.
Recommended Land Pattern (B)
5.60mm Nom.
Recommended Land Pattern (C)
3.20mm Nom.

Electrical Characteristics

Inductance
330μH ±20% at 1kHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
540mA (10% Down)
Rated Current (Temperature Rise) [Typ.]
580mA (30°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
680mΩ
DC Resistance [Max.]
816mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 125°C (Including Self-Temp. Rise)
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 24mm]
Package Quantity
500pcs
Weight
1.4g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...