SMD / SMT Inductors (Coils)

SLF12565T-101M1R6-H

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
SLF-H
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:SLF12565-H
  • Inductors,Coils:SLF12565-H

Images are for reference only and show example products.

3D Model

Size

Length(L)
12.50mm ±0.30mm
Width(W)
12.50mm ±0.30mm
Thickness | Height
6.50mm ±0.35mm
Recommended Land Pattern (A)
2.60mm Nom.
Recommended Land Pattern (B)
8.50mm Nom.
Recommended Land Pattern (C)
3.20mm Nom.

Electrical Characteristics

Inductance
100μH ±20% at 1kHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
1.6A (10% Down)
Rated Current (Temperature Rise) [Typ.]
1.9A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
123mΩ
DC Resistance [Max.]
147.6mΩ
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 24mm]
Package Quantity
500pcs
Weight
3.1g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...