SMD / SMT Inductors (Coils)

SLF6025T-101MR33-PF

Product Status
EOL Announced
Recommended Alternate Part No. : VLS5045EX-101M (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.14, 2024
Last Purchase Order Date : Mar.31, 2026
Last Shipment Date : Dec.31, 2026
Applications
Commercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
SLF
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
6.00mm ±0.20mm
Width(W)
6.00mm ±0.20mm
Thickness | Height
2.50mm ±0.20mm
Recommended Land Pattern (A)
1.50mm Nom.
Recommended Land Pattern (B)
4.00mm Nom.
Recommended Land Pattern (C)
2.20mm Nom.

Electrical Characteristics

Inductance
100μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
330mA (30% Down)
Rated Current (Temperature Rise) [Typ.]
470mA (25°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
500mΩ
DC Resistance [Max.]
600mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 105°C (Including Self-Temp. Rise)
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
1000pcs
Weight
0.3g
FIT (Failure In Time)
Please contact us

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...