SMD / SMT Inductors (Coils)

SLF7032T-102MR13-2PF

Applications
Commercial GradeCommercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
SLF7032
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:SLF7032
  • Inductors,Coils:SLF7032
  • Inductors,Coils:SLF7032

Images are for reference only and show example products.

3D Model

Size

Length(L)
7.00mm ±0.20mm
Width(W)
7.00mm ±0.20mm
Thickness | Height
3.20mm ±0.20mm
Recommended Land Pattern (A)
1.50mm Nom.
Recommended Land Pattern (B)
4.80mm Nom.
Recommended Land Pattern (C)
2.20mm Nom.

Electrical Characteristics

Inductance
1mH ±20% at 100kHz
Rated Current
130mA
DC Resistance [Typ.]
4.78Ω
DC Resistance [Max.]
5.736Ω
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 105°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
1000pcs
Weight
0.4g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...