SMD / SMT Inductors (Coils)

SLF7045T-4R7M2R0-PF

Applications
Commercial GradeCommercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
SLF
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:SLF7045
  • Inductors,Coils:SLF7045
  • Inductors,Coils:SLF7045

Images are for reference only and show example products.

3D Model

Size

Length(L)
7.00mm ±0.20mm
Width(W)
7.00mm ±0.20mm
Thickness | Height
4.50mm ±0.30mm
Recommended Land Pattern (A)
1.50mm Nom.
Recommended Land Pattern (B)
4.80mm Nom.
Recommended Land Pattern (C)
2.20mm Nom.

Electrical Characteristics

Inductance
4.7μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
2A (10% Down)
Rated Current (Temperature Rise) [Typ.]
2.1A (20°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
30mΩ
DC Resistance [Max.]
36mΩ
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 105°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
1000pcs
Weight
0.6g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...