SMD / SMT Inductors (Coils)

SPM10054T-3R3M-HZ

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
Wire WoundWire Wound
ShieldMagnetic Shield
Metal CoreMetal Core
Series | Type
SPM
Status
Production (Not Recommended for New Design)Production (Not Recommended for New Design)
Recommended Alternate Part No. : SPM10054T-3R3M-HZR (Interchangeability is not guaranteed.)
Brand
TDK
  • Inductors,Coils:SPM10054-HZ
  • Inductors,Coils:SPM10054-HZ

Images are for reference only and show example products.

3D Model

Size

Length(L)
10.70mm ±0.50mm
Width(W)
10.00mm ±0.40mm
Thickness | Height
5.40mm Max.
Recommended Land Pattern (A)
3.80mm Nom.
Recommended Land Pattern (B)
6.10mm Nom.
Recommended Land Pattern (C)
4.80mm Nom.

Electrical Characteristics

Inductance
3.3μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
10.2A (20% Down)
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
16.2A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
7.1mΩ
DC Resistance [Max.]
7.81mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 24mm]
Package Quantity
500pcs
Weight
2.99g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...