SMD / SMT Inductors (Coils)

SPM12565XT-1R0M

Product Status
EOL Announced
Recommended Alternate Part No. : None
Discontinue Issue Date : Jun.8, 2026
Last Purchase Order Date : Mar.31, 2028
Last Shipment Date : Sep.30, 2028
Applications
Commercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Metal CoreMetal Core
Series | Type
SPM
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
12.60mm ±0.40mm
Width(W)
13.00mm ±1.00mm
Thickness | Height
6.50mm Max.
Recommended Land Pattern (A)
5.20mm Nom.
Recommended Land Pattern (B)
4.50mm Nom.
Recommended Land Pattern (C)
2.80mm Nom.

Electrical Characteristics

Inductance
1μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
42A (20% Down)
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
22A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
1.9mΩ
DC Resistance [Max.]
2.28mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 125°C (Including Self-Temp. Rise)
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 24mm]
Package Quantity
500pcs
Weight
5.49g
FIT (Failure In Time)
Please contact us

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...