SMD / SMT Inductors (Coils)

SPM12565XT-2R8M150

Product Status
Production (NRND)
Recommended Alternate Part No. : None
Applications
Commercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Metal CoreMetal Core
Series | Type
SPM
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
12.60mm ±0.40mm
Width(W)
13.00mm ±1.00mm
Thickness | Height
6.50mm Max.
Recommended Land Pattern (A)
5.20mm Nom.
Recommended Land Pattern (B)
4.50mm Nom.
Recommended Land Pattern (C)
2.80mm Nom.

Electrical Characteristics

Inductance
2.8μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
28A (20% Down)
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
15A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
4mΩ
DC Resistance [Max.]
5.2mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 125°C (Including Self-Temp. Rise)
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 24mm]
Package Quantity
500pcs
Weight
5.49g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...