SMD / SMT Inductors (Coils)

SPM3020T-R47M-LR

Product Status
Production
Applications
Commercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Metal CoreMetal Core
Series | Type
SPM
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
3.20mm ±0.10mm
Width(W)
3.00mm ±0.10mm
Thickness | Height
2.00mm Max.
Recommended Land Pattern (A)
1.10mm Nom.
Recommended Land Pattern (B)
1.50mm Nom.
Recommended Land Pattern (C)
1.80mm Nom.

Electrical Characteristics

Inductance
470nH ±20% at 100kHz
Rated Current (L Change) [Typ.]
9A (30% Down)
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
4.8A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
20.6mΩ
DC Resistance [Max.]
22.7mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 125°C (Including Self-Temp. Rise)
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.09g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...