SMD / SMT Inductors (Coils)

SPM5015T-R68M-LR

Applications
Commercial GradeCommercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Metal CoreMetal Core
Series | Type
SPM
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:SPM5015
  • Inductors,Coils:SPM5015

Images are for reference only and show example products.

3D Model

Size

Length(L)
5.40mm ±0.20mm
Width(W)
5.10mm ±0.20mm
Thickness | Height
1.50mm Max.
Recommended Land Pattern (A)
1.40mm Nom.
Recommended Land Pattern (B)
3.00mm Nom.
Recommended Land Pattern (C)
2.80mm Nom.

Electrical Characteristics

Inductance
680nH ±20% at 100kHz
Rated Current (L Change) [Typ.]
10A (30% Down)
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
7.3A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
15mΩ
DC Resistance [Max.]
16.5mΩ
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 12mm]
Package Quantity
1000pcs
Weight
0.19g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...