SMD / SMT Inductors (Coils)

SPM5030VC-4R7M-D

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
Wire WoundWire Wound
ShieldMagnetic Shield
Metal CoreMetal Core
Series | Type
SPM-VC-D
Status
ProductionProduction
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
5.30mm ±0.30mm
Width(W)
5.10mm ±0.30mm
Thickness | Height
3.00mm Max.
Recommended Land Pattern (A)
2.15mm Nom.
Recommended Land Pattern (B)
2.20mm Nom.
Recommended Land Pattern (C)
2.60mm Nom.

Electrical Characteristics

Inductance
4.7μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
9A (30% Down)
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
3.8A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
57.3mΩ
DC Resistance [Max.]
65.9mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-55 to 155°C (Including Self-Temp. Rise)
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 12mm]
Package Quantity
2000pcs
Weight
0.4g
FIT (Failure In Time)
Please contact us

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...