SMD / SMT Inductors (Coils)

SPM7054VT-6R8M-D

Product Status
Production (NRND)
Recommended Alternate Part No. : SPM7054VC-6R8M-D (Interchangeability is not guaranteed.)
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
Wire WoundWire Wound
ShieldMagnetic Shield
Metal CoreMetal Core
Series | Type
SPM-VT-D
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
7.50mm ±0.40mm
Width(W)
7.00mm ±0.40mm
Thickness | Height
5.40mm Max.
Recommended Land Pattern (A)
2.85mm Nom.
Recommended Land Pattern (B)
3.10mm Nom.
Recommended Land Pattern (C)
3.30mm Nom.

Electrical Characteristics

Inductance
6.8μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
14.9A (30% Down)
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
6.8A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
23.9mΩ
DC Resistance [Max.]
26.29mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-55 to 155°C (Including Self-Temp. Rise)
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 16mm]
Package Quantity
1000pcs
Weight
1.4g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...