SMD / SMT Inductors (Coils)

TFM322512ALMA2R2MTAA

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Thin-filmThin-film
ShieldMagnetic Shield
Metal CoreMetal Core
SoftSoft Termination
Series | Type
TFM-ALMA
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
3.20mm ±0.20mm
Width(W)
2.50mm ±0.20mm
Thickness | Height
1.20mm Max.
Recommended Land Pattern (A)
0.80mm Nom.
Recommended Land Pattern (B)
2.00mm Nom.
Recommended Land Pattern (C)
2.50mm Nom.

Electrical Characteristics

Inductance
2.2μH ±20% at 1MHz
Rated Current (L Change) [Typ.]
3.6A (30% Down)
Rated Current (L Change) [Max.]
3.3A (30% Down)
Rated Current (Temperature Rise) [Typ.]
3A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
2.7A (40°C Rise)
DC Resistance [Typ.]
64mΩ
DC Resistance [Max.]
77mΩ
Rated Voltage [Max.]
20V
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-55 to 150°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.052g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...