SMD / SMT Inductors (Coils)

TFM322512ALMAR15MTAA New Product

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Thin-filmThin-film
ShieldMagnetic Shield
Metal CoreMetal Core
SoftSoft Termination
Series | Type
TFM-ALMA
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:TFM322512ALMA
  • Inductors,Coils:TFM322512ALMA

Images are for reference only and show example products.

3D Model

Size

Length(L)
3.20mm ±0.20mm
Width(W)
2.50mm ±0.20mm
Thickness | Height
1.20mm Max.
Recommended Land Pattern (A)
0.80mm Nom.
Recommended Land Pattern (B)
2.00mm Nom.
Recommended Land Pattern (C)
2.50mm Nom.

Electrical Characteristics

Inductance
150nH ±20% at 1MHz
Rated Current (L Change) [Typ.]
14A (30% Down)
Rated Current (L Change) [Max.]
12A (30% Down)
Rated Current (Temperature Rise) [Typ.]
11A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
8A (40°C Rise)
DC Resistance [Typ.]
5mΩ
DC Resistance [Max.]
9mΩ
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 150°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.052g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...