SMD / SMT Inductors (Coils)

VLB10050HT-R30N

Applications
Commercial GradeCommercial Grade
Feature
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Series | Type
VLB
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:VLB10050
  • Inductors,Coils:VLB10050

Images are for reference only and show example products.

3D Model

Size

Length(L)
9.80mm ±0.40mm
Width(W)
6.70mm ±0.30mm
Thickness | Height
4.80mm ±0.20mm
Recommended Land Pattern (A)
2.00mm Nom.
Recommended Land Pattern (B)
6.40mm Nom.
Recommended Land Pattern (C)
3.00mm Nom.

Electrical Characteristics

Inductance
300nH ±30% at 1MHz
Rated Current (L Change) [Typ.]
21A (20% Down)
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
31A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
350μΩ
DC Resistance [Max.]
371μΩ
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
500pcs
Weight
1.4g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...