SMD / SMT Inductors (Coils)

VLB12065HT-R20M

Applications
Commercial GradeCommercial Grade
Feature
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Series | Type
VLB
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:VLB12065

Images are for reference only and show example products.

3D Model

Size

Length(L)
11.60mm ±0.40mm
Width(W)
9.70mm ±0.30mm
Thickness | Height
6.30mm ±0.20mm
Recommended Land Pattern (A)
3.40mm Nom.
Recommended Land Pattern (B)
5.60mm Nom.
Recommended Land Pattern (C)
3.00mm Nom.

Electrical Characteristics

Inductance
200nH ±20% at 1MHz
Rated Current (L Change) [Typ.]
67A (20% Down)
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
27A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
440μΩ
DC Resistance [Max.]
466μΩ
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
500pcs
Weight
3.22g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...