SMD / SMT Inductors (Coils)

VLB7050HT-R15M

Product Status
Production
Applications
Commercial Grade
Feature
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Series | Type
VLB
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
6.80mm ±0.40mm
Width(W)
6.70mm ±0.30mm
Thickness | Height
4.80mm ±0.20mm
Recommended Land Pattern (A)
2.00mm Nom.
Recommended Land Pattern (B)
3.40mm Nom.
Recommended Land Pattern (C)
3.00mm Nom.

Electrical Characteristics

Inductance
150nH ±20% at 1MHz
Rated Current (L Change) [Typ.]
37A (20% Down)
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
36A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
270μΩ
DC Resistance [Max.]
286μΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 125°C (Including Self-Temp. Rise)
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
500pcs
Weight
0.95g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...