SMD / SMT Inductors (Coils)

VLBU10060120T-R15L

Applications
Commercial GradeCommercial Grade
Feature
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Series | Type
VLBU
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:VLBU10060120
  • Inductors,Coils:VLBU10060120
  • Inductors,Coils:VLBU10060120

Images are for reference only and show example products.

Size

Length(L)
10.00mm Max.
Width(W)
6.00mm Max.
Thickness | Height
12.00mm Max.
Recommended Land Pattern (A)
3.20mm Nom.
Recommended Land Pattern (B)
3.90mm Nom.
Recommended Land Pattern (C)
3.30mm Nom.

Electrical Characteristics

Inductance
150nH ±15% at 100kHz
Rated Current (L Change) [Typ.]
92A (20% Down)
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
83A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
120μΩ
DC Resistance [Max.]
132μΩ
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 24mm]
Package Quantity
300pcs
Weight
3.1g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...