SMD / SMT Inductors (Coils)

VLBUC12060120R15LF4

Product Status
Production
Applications
Commercial Grade
Feature
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Dual CoilDual Coil
Series | Type
VLBUC
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
12.00mm Max.
Width(W)
6.00mm Max.
Thickness | Height
12.00mm Max.
Recommended Land Pattern (A)
Recommended Land Pattern (B)
Recommended Land Pattern (C)

Electrical Characteristics

Inductance
150nH ±15% at 100kHz
Rated Current (L Change) [Typ.]
89A (20% Down)
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
70A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
125μΩ
DC Resistance [Max.]
138μΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 125°C (Including Self-Temp. Rise)
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 24mm]
Package Quantity
300pcs
Weight
4.02g
FIT (Failure In Time)
Please contact us

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...