SMD / SMT Inductors (Coils)

VLCF4024T-4R7N1R4-2

Applications
Commercial GradeCommercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
VLCF
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:VLCF
  • Inductors,Coils:VLCF4024

Images are for reference only and show example products.

Size

Length(L)
4.00mm ±0.10mm
Width(W)
4.00mm ±0.10mm
Thickness | Height
2.40mm Max.
Recommended Land Pattern (A)
1.60mm Nom.
Recommended Land Pattern (B)
1.30mm Nom.
Recommended Land Pattern (C)
2.50mm Nom.
Recommended Land Pattern (D)
3.90mm Nom.

Electrical Characteristics

Inductance
4.7μH ±30% at 100kHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
1.43A (30% Down)
Rated Current (Temperature Rise) [Typ.]
1.76A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
75mΩ
DC Resistance [Max.]
87mΩ
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 105°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
500pcs
Weight
0.138g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...