SMD / SMT Inductors (Coils)

VLCF5028T-2R7N1R8-2

Product Status
Production
Applications
Commercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
VLCF
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
5.00mm ±0.20mm
Width(W)
5.00mm ±0.20mm
Thickness | Height
2.80mm Max.
Recommended Land Pattern (A)
2.10mm Nom.
Recommended Land Pattern (B)
1.30mm Nom.
Recommended Land Pattern (C)
3.00mm Nom.
Recommended Land Pattern (D)
4.90mm Nom.

Electrical Characteristics

Inductance
2.7μH ±30% at 100kHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
1.82A (30% Down)
Rated Current (Temperature Rise) [Typ.]
3.53A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
28mΩ
DC Resistance [Max.]
33mΩ
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 105°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
500pcs
Weight
0.258g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...