SMD / SMT Inductors (Coils)

VLF10045T-220M2R8

Product Status
Obsolete
Recommended Alternate Part No. : CLF10040T-220M-D (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.18, 2017
Last Purchase Order Date : Mar.29, 2019
Last Shipment Date : Sep.30, 2019
Applications
Commercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
VLF
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Length(L)
10.00mm Nom.
Width(W)
9.70mm Nom.
Thickness | Height
4.50mm Max.
Recommended Land Pattern (A)
1.70mm Nom.
Recommended Land Pattern (B)
7.30mm Nom.
Recommended Land Pattern (C)
3.60mm Nom.

Electrical Characteristics

Inductance
22μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
2.8A (30% Down)
Rated Current (Temperature Rise) [Typ.]
3A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
49.5mΩ
DC Resistance [Max.]
57mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 105°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
500pcs
Weight
1.49g