SMD / SMT Inductors (Coils)

VLF252012MT-2R2M-CA

Product Status
Obsolete
Recommended Alternate Part No. : VLS5045EX-2R2N-H (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.18, 2017
Last Purchase Order Date : Mar.31, 2021
Last Shipment Date : Sep.30, 2021
Applications
Automotive Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
VLF-M
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.50mm ±0.20mm
Width(W)
2.00mm ±0.20mm
Thickness | Height
1.20mm Max.
Recommended Land Pattern (A)
0.75mm Nom.
Recommended Land Pattern (B)
0.60mm Nom.
Recommended Land Pattern (C)
1.30mm Nom.

Electrical Characteristics

Inductance
2.2μH ±20% at 1MHz
Rated Current (L Change) [Typ.]
1.04A (30% Down)
Rated Current (L Change) [Max.]
940mA (30% Down)
Rated Current (Temperature Rise) [Typ.]
1.67A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
90mΩ
DC Resistance [Max.]
100mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 105°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
Weight
0.021g

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...