SMD / SMT Inductors (Coils)

VLF252015MT-4R7M

Applications
Commercial GradeCommercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
VLF-M
Status
ObsoleteObsolete
Recommended Alternate Part No. : VLS252012HBX-4R7M-1 (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.18, 2017
Last Purchase Order Date : Mar.31, 2021
Last Shipment Date : Sep.30, 2021
Brand
TDK
  • Inductors,Coils:VLF-MT

Images are for reference only and show example products.

Size

Length(L)
2.50mm ±0.20mm
Width(W)
2.00mm ±0.20mm
Thickness | Height
1.50mm Max.
Recommended Land Pattern (A)
0.75mm Nom.
Recommended Land Pattern (B)
0.60mm Nom.
Recommended Land Pattern (C)
1.30mm Nom.

Electrical Characteristics

Inductance
4.7μH ±20% at 1MHz
Rated Current (L Change) [Typ.]
660mA (30% Down)
Rated Current (L Change) [Max.]
590mA (30% Down)
Rated Current (Temperature Rise) [Typ.]
1.45A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
100mΩ
DC Resistance [Max.]
120mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 105°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
Weight
0.027g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...