SMD / SMT Inductors (Coils)

VLF3010AT-100MR49

Product Status
Obsolete
Recommended Alternate Part No. : VLS3010CX-100M-1 (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.18, 2017
Last Purchase Order Date : Mar.29, 2019
Last Shipment Date : Sep.30, 2019
Applications
Commercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
VLF
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.80mm Nom.
Width(W)
2.60mm Nom.
Thickness | Height
1.00mm Max.
Recommended Land Pattern (A)
0.65mm Nom.
Recommended Land Pattern (B)
2.10mm Nom.
Recommended Land Pattern (C)
1.20mm Nom.

Electrical Characteristics

Inductance
10μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
490mA (30% Down)
Rated Current (Temperature Rise) [Typ.]
520mA (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
580mΩ
DC Resistance [Max.]
670mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 105°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
Weight
0.024g