SMD / SMT Inductors (Coils)

VLM10555T-R45M110-3H

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
VLM
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:VLM
  • Inductors,Coils:VLM

Images are for reference only and show example products.

Size

Length(L)
10.50mm Max.
Width(W)
10.60mm ±0.20mm
Thickness | Height
5.40mm ±0.20mm
Recommended Land Pattern (A)
2.60mm Nom.
Recommended Land Pattern (B)
3.40mm Nom.
Recommended Land Pattern (C)
3.00mm Nom.
Recommended Land Pattern (D)
6.10mm Nom.
Recommended Land Pattern (E)
1.90mm Nom.
Recommended Land Pattern (F)
1.80mm Nom.

Electrical Characteristics

Inductance
450nH ±20% at 100kHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
40A (25% Down)
Rated Current (Temperature Rise) [Typ.]
11A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
2.2mΩ
DC Resistance [Max.]
2.6mΩ
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
500pcs
Weight
1.7g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...