SMD / SMT Inductors (Coils)

VLP6045LT-220M

Applications
Commercial GradeCommercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
VLP
Status
ObsoleteObsolete
Recommended Alternate Part No. : VLS6045EX-220M (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.18, 2017
Last Purchase Order Date : Mar.29, 2019
Last Shipment Date : Sep.30, 2019
Brand
TDK
  • Inductors,Coils:VLP
  • Inductors,Coils:VLP

Images are for reference only and show example products.

Size

Length(L)
6.80mm Max.
Width(W)
6.80mm Max.
Thickness | Height
4.50mm Max.
Recommended Land Pattern (A)
2.55mm Nom.
Recommended Land Pattern (B)
1.40mm Nom.
Recommended Land Pattern (C)
6.60mm Nom.

Electrical Characteristics

Inductance
22μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
2.1A (30% Down)
Rated Current (Temperature Rise) [Typ.]
2A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
108mΩ
DC Resistance [Max.]
140mΩ
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 105°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
1000pcs
Weight
0.536g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...