SMD / SMT Inductors (Coils)

VLS2010ET-100M-CA

Applications
Automotive GradeAutomotive Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
VLS-E
Status
Production (Not Recommended for New Design)Production (Not Recommended for New Design)
Recommended Alternate Part No. : Contact
Brand
TDK
  • Inductors,Coils:VLS2010E
  • Inductors,Coils:VLS2010E

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.10mm
Width(W)
2.00mm ±0.10mm
Thickness | Height
1.00mm Max.
Recommended Land Pattern (A)
0.65mm Nom.
Recommended Land Pattern (B)
0.70mm Nom.
Recommended Land Pattern (C)
2.00mm Nom.

Electrical Characteristics

Inductance
10μH ±20% at 1MHz
Rated Current (L Change) [Typ.]
520mA (30% Down)
Rated Current (L Change) [Max.]
470mA (30% Down)
Rated Current (Temperature Rise) [Typ.]
520mA (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
780mΩ
DC Resistance [Max.]
936mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 105°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
Weight
0.016g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...