SMD / SMT Inductors (Coils)

VLS201610ET-3R3M

Product Status
Production (NRND)
Recommended Alternate Part No. : VLS201610CX-3R3M-1 (Interchangeability is not guaranteed.)
Applications
Commercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
VLS-E
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.10mm
Width(W)
1.60mm ±0.10mm
Thickness | Height
0.95mm Max.
Recommended Land Pattern (A)
0.65mm Nom.
Recommended Land Pattern (B)
0.70mm Nom.
Recommended Land Pattern (C)
1.60mm Nom.

Electrical Characteristics

Inductance
3.3μH ±20% at 1MHz
Rated Current (L Change) [Typ.]
840mA (30% Down)
Rated Current (L Change) [Max.]
750mA (30% Down)
Rated Current (Temperature Rise) [Typ.]
730mA (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
382mΩ
DC Resistance [Max.]
458mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 105°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
Weight
0.012g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...