SMD / SMT Inductors (Coils)

VLS252010CX-1R0M

Applications
Commercial GradeCommercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
VLS-CX
Status
ObsoleteObsolete
Recommended Alternate Part No. : VLS252010CX-1R0M-1 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Dec.3, 2019
Last Purchase Order Date : Sep.30, 2021
Last Shipment Date : Mar.31, 2022
Brand
TDK
  • Inductors,Coils:VLS252010CX
  • Inductors,Coils:VLS252010CX

Images are for reference only and show example products.

Size

Length(L)
2.50mm ±0.20mm
Width(W)
2.00mm ±0.20mm
Thickness | Height
1.00mm Max.
Recommended Land Pattern (A)
0.85mm Nom.
Recommended Land Pattern (B)
0.80mm Nom.
Recommended Land Pattern (C)
2.00mm Nom.

Electrical Characteristics

Inductance
1μH ±20% at 1MHz
Rated Current (L Change) [Typ.]
2.5A (30% Down)
Rated Current (L Change) [Max.]
2.25A (30% Down)
Rated Current (Temperature Rise) [Typ.]
2.69A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
2.29A (40°C Rise)
DC Resistance [Typ.]
54mΩ
DC Resistance [Max.]
65mΩ
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 105°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.024g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...