SMD / SMT Inductors (Coils)

VLS252012CX-100M-1

Applications
Commercial GradeCommercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
VLS-CX-1
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:VLS252012CX
  • Inductors,Coils:VLS252012CX

Images are for reference only and show example products.

3D Model

Size

Length(L)
2.50mm ±0.20mm
Width(W)
2.00mm ±0.20mm
Thickness | Height
1.20mm Max.
Recommended Land Pattern (A)
0.85mm Nom.
Recommended Land Pattern (B)
0.80mm Nom.
Recommended Land Pattern (C)
2.00mm Nom.

Electrical Characteristics

Inductance
10μH ±20% at 1MHz
Rated Current (L Change) [Typ.]
880mA (30% Down)
Rated Current (L Change) [Max.]
790mA (30% Down)
Rated Current (Temperature Rise) [Typ.]
970mA (40°C Rise)
Rated Current (Temperature Rise) [Max.]
820mA (40°C Rise)
DC Resistance [Typ.]
402mΩ
DC Resistance [Max.]
482mΩ
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 105°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.027g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...