SMD / SMT Inductors (Coils)

VLS252012CX-3R3M

Product Status
Obsolete
Recommended Alternate Part No. : VLS252012CX-3R3M-1 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Dec.3, 2019
Last Purchase Order Date : Sep.30, 2021
Last Shipment Date : Mar.31, 2022
Applications
Commercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
VLS-CX
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.50mm ±0.20mm
Width(W)
2.00mm ±0.20mm
Thickness | Height
1.20mm Max.
Recommended Land Pattern (A)
0.85mm Nom.
Recommended Land Pattern (B)
0.80mm Nom.
Recommended Land Pattern (C)
2.00mm Nom.

Electrical Characteristics

Inductance
3.3μH ±20% at 1MHz
Rated Current (L Change) [Typ.]
1.45A (30% Down)
Rated Current (L Change) [Max.]
1.31A (30% Down)
Rated Current (Temperature Rise) [Typ.]
1.8A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
1.53A (40°C Rise)
DC Resistance [Typ.]
114mΩ
DC Resistance [Max.]
137mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 105°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.027g
FIT (Failure In Time)
Please contact us

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...