SMD / SMT Inductors (Coils)

VLS252012HBX-4R7M-1

Applications
Commercial GradeCommercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Metal CoreMetal Core
Series | Type
VLS-HBX-1
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:VLS252012HBX
  • Inductors,Coils:VLS252012HBX

Images are for reference only and show example products.

3D Model

Size

Length(L)
2.50mm ±0.20mm
Width(W)
2.00mm ±0.20mm
Thickness | Height
1.20mm Max.
Recommended Land Pattern (A)
0.60mm Nom.
Recommended Land Pattern (B)
1.30mm Nom.
Recommended Land Pattern (C)
2.00mm Nom.

Electrical Characteristics

Inductance
4.7μH ±20% at 1MHz
Rated Current (L Change) [Typ.]
1.9A (30% Down)
Rated Current (L Change) [Max.]
1.55A (30% Down)
Rated Current (Temperature Rise) [Typ.]
1.65A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
1.4A (40°C Rise)
DC Resistance [Typ.]
200mΩ
DC Resistance [Max.]
240mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 105°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.03g
Collapse All Expand All

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...