SMD / SMT Inductors (Coils)

VLS3015ET-6R8M

Applications
Commercial GradeCommercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
VLS-E
Status
Production (Not Recommended for New Design)Production (Not Recommended for New Design)
Recommended Alternate Part No. : VLS3015CX-6R8M-1 (Interchangeability is not guaranteed.)
Brand
TDK
  • Inductors,Coils:VLS3015E
  • Inductors,Coils:VLS3015E
  • Inductors,Coils:VLS3015E

Images are for reference only and show example products.

Size

Length(L)
3.00mm ±0.10mm
Width(W)
3.00mm ±0.10mm
Thickness | Height
1.50mm Max.
Recommended Land Pattern (A)
1.00mm Nom.
Recommended Land Pattern (B)
1.00mm Nom.
Recommended Land Pattern (C)
3.00mm Nom.

Electrical Characteristics

Inductance
6.8μH ±20% at 1MHz
Rated Current (L Change) [Typ.]
1A (30% Down)
Rated Current (L Change) [Max.]
920mA (30% Down)
Rated Current (Temperature Rise) [Typ.]
1.05A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
180mΩ
DC Resistance [Max.]
216mΩ
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 105°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
Weight
0.052g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...