SMD / SMT Inductors (Coils)

VLS4012HBX-4R7M

Product Status
Production (NRND)
Recommended Alternate Part No. : VLS4012HBX-4R7M-N (Interchangeability is not guaranteed.)
Applications
Commercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Metal CoreMetal Core
Series | Type
VLS-HBX
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
4.00mm ±0.10mm
Width(W)
4.00mm ±0.10mm
Thickness | Height
1.20mm Max.
Recommended Land Pattern (A)
1.30mm Nom.
Recommended Land Pattern (B)
1.50mm Nom.
Recommended Land Pattern (C)
4.40mm Nom.

Electrical Characteristics

Inductance
4.7μH ±20% at 1MHz
Rated Current (L Change) [Typ.]
3.6A (30% Down)
Rated Current (L Change) [Max.]
3.24A (30% Down)
Rated Current (Temperature Rise) [Typ.]
2.77A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
2.49A (40°C Rise)
DC Resistance [Typ.]
138mΩ
DC Resistance [Max.]
159mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 105°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
1000pcs
Weight
0.092g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...