SMD / SMT Inductors (Coils)

VLS5030EX-6R8M-D

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
VLS-EX-D
Status
ProductionProduction
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
5.00mm ±0.20mm
Width(W)
5.30mm ±0.20mm
Thickness | Height
3.00mm Max.
Recommended Land Pattern (A)
2.60mm Nom.
Recommended Land Pattern (B)
1.20mm Nom.
Recommended Land Pattern (C)
4.00mm Nom.

Electrical Characteristics

Inductance
6.8μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
3A (30% Down)
Rated Current (L Change) [Max.]
2.7A (30% Down)
Rated Current (Temperature Rise) [Typ.]
2.8A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
56mΩ
DC Resistance [Max.]
67.2mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 150°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 12mm]
Package Quantity
2000pcs
Weight
0.3g
FIT (Failure In Time)
Please contact us

Tech Info

Collapse all Expand all

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...